Energy tube series RX48 | Extremely swarf-resistant energy tubes, lid openable along the outer radius | Inner height: 62mm

Energy tube RX48 series
igus-icon-lupe
RX48.120.120.0 technical drawing
igus-icon-lupe
RX48.120.120.0 technical drawing
igus-icon-lupe
RX48.120.120.0 technical drawing
igus-icon-lupe
來自4 1
Energy tube RX48 series
Energy tube series RX48 | Extremely swarf-resistant energy tubes, lid openable along the outer radius | Inner height: 62mm
Energy tube series RX48 | Extremely swarf-resistant energy tubes, lid openable along the outer radius | Inner height: 62mm
Energy tube series RX48 | Extremely swarf-resistant energy tubes, lid openable along the outer radius | Inner height: 62mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
62 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
48 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
120 mm
彎曲半徑 [R]
彎曲半徑 [R]
120 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 8,820
TWD 420 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : RX48.120.120.0TWD 8,820
Energy tube series RX48 | Extremely swarf-resistant energy tubes, lid openable along the outer radius | Inner height: 62mm