Energy tube series RX56 | Extremely swarf-resistant energy tubes, lid can be opened along the outer radius | Inner height: 73mm

Energy tube RX56 series
igus-icon-lupe
RX56.140.140.0 technical drawing
igus-icon-lupe
RX56.140.140.0 technical drawing
igus-icon-lupe
RX56.140.140.0 technical drawing
igus-icon-lupe
來自4 1
Energy tube RX56 series
Energy tube series RX56 | Extremely swarf-resistant energy tubes, lid can be opened along the outer radius | Inner height: 73mm
Energy tube series RX56 | Extremely swarf-resistant energy tubes, lid can be opened along the outer radius | Inner height: 73mm
Energy tube series RX56 | Extremely swarf-resistant energy tubes, lid can be opened along the outer radius | Inner height: 73mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
73 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
48 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
140 mm
彎曲半徑 [R]
彎曲半徑 [R]
140 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 10,062
TWD 559 / 鏈節加上增值稅和運費
台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : RX56.140.140.0TWD 10,062
Energy tube series RX56 | Extremely swarf-resistant energy tubes, lid can be opened along the outer radius | Inner height: 73mm