Energy tube series RX32 | Extremely swarf-resistant energy tubes, lid can be opened along the outer radius | Inner height: 42mm

Energy tube series RX32
igus-icon-lupe
RX32.080.080.0 technical drawing
igus-icon-lupe
RX32.080.080.0 technical drawing
igus-icon-lupe
RX32.080.080.0 technical drawing
igus-icon-lupe
來自4 1
Energy tube series RX32
Energy tube series RX32 | Extremely swarf-resistant energy tubes, lid can be opened along the outer radius | Inner height: 42mm
Energy tube series RX32 | Extremely swarf-resistant energy tubes, lid can be opened along the outer radius | Inner height: 42mm
Energy tube series RX32 | Extremely swarf-resistant energy tubes, lid can be opened along the outer radius | Inner height: 42mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
41.6 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
48 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
80 mm
彎曲半徑 [R]
彎曲半徑 [R]
80 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 5,728
TWD 179 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : RX32.080.080.0TWD 5,728
Energy tube series RX32 | Extremely swarf-resistant energy tubes, lid can be opened along the outer radius | Inner height: 42mm