Energy chain series E4.48L | Crossbars every link: can be opened along the inner and outer radius | Inner height: 48mm

<p>E4.48L energy chain series<br></p>
igus-icon-lupe
E4.48L.050.075.0 technical drawing
igus-icon-lupe
E4.48L.050.075.0 technical drawing
igus-icon-lupe
E4.48L.050.075.0 technical drawing
igus-icon-lupe
E4.48L.050.075.0 technical drawing
igus-icon-lupe
來自5 1
<p>E4.48L energy chain series<br></p>
Energy chain series E4.48L | Crossbars every link: can be opened along the inner and outer radius | Inner height: 48mm
Energy chain series E4.48L | Crossbars every link: can be opened along the inner and outer radius | Inner height: 48mm
Energy chain series E4.48L | Crossbars every link: can be opened along the inner and outer radius | Inner height: 48mm
Energy chain series E4.48L | Crossbars every link: can be opened along the inner and outer radius | Inner height: 48mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
48 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
43 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
50 mm
彎曲半徑 [R]
彎曲半徑 [R]
75 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 5,055
TWD 337 / 鏈節加上增值稅和運費
可2個工作天內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : E4.48L.050.075.0TWD 5,055
Energy chain series E4.48L | Crossbars every link: can be opened along the inner and outer radius | Inner height: 48mm