Energy tube R4.38L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 38mm

<p>Series E4.38L</p>
igus-icon-lupe
R4.38L.050.350.0 technical drawing
igus-icon-lupe
R4.38L.050.350.0 technical drawing
igus-icon-lupe
R4.38L.050.350.0 technical drawing
igus-icon-lupe
R4.38L.050.350.0 technical drawing
igus-icon-lupe
play iconR4.38L.050.350.0 video
igus-icon-lupe
來自6 1
<p>Series E4.38L</p>
Energy tube R4.38L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 38mm
Energy tube R4.38L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 38mm
Energy tube R4.38L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 38mm
Energy tube R4.38L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 38mm
Energy tube R4.38L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 38mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
38 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
34 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
50 mm
彎曲半徑 [R]
彎曲半徑 [R]
350 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
價格請洽易格斯
加上增值稅和運費
台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : R4.38L.050.350.0價格請洽易格斯
Energy tube R4.38L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 38mm