Energy tube R4.48L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 48mm

<p>Series R4.48L</p>
igus-icon-lupe
R4.48L.112.175.0 technical drawing
igus-icon-lupe
R4.48L.112.175.0 technical drawing
igus-icon-lupe
R4.48L.112.175.0 technical drawing
igus-icon-lupe
play iconR4.48L.112.175.0 video
igus-icon-lupe
來自5 1
<p>Series R4.48L</p>
Energy tube R4.48L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 48mm
Energy tube R4.48L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 48mm
Energy tube R4.48L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 48mm
Energy tube R4.48L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 48mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
48 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
43 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
112 mm
彎曲半徑 [R]
彎曲半徑 [R]
175 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 5,820
TWD 388 / 鏈節加上增值稅和運費
台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : R4.48L.112.175.0TWD 5,820
Energy tube R4.48L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 48mm