ESD energy chain series E4.32 | Openable along the inner and outer radii | Inner height: 32mm

E4.32.05.063.0.ESD product image
igus-icon-lupe
E4.32.05.063.0.ESD technical drawing
igus-icon-lupe
E4.32.05.063.0.ESD technical drawing
igus-icon-lupe
E4.32.05.063.0.ESD technical drawing
igus-icon-lupe
來自4 1
ESD energy chain series E4.32 | Openable along the inner and outer radii | Inner height: 32mm
ESD energy chain series E4.32 | Openable along the inner and outer radii | Inner height: 32mm
ESD energy chain series E4.32 | Openable along the inner and outer radii | Inner height: 32mm
ESD energy chain series E4.32 | Openable along the inner and outer radii | Inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
32 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
28 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
50 mm
彎曲半徑 [R]
彎曲半徑 [R]
63 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 9,360
TWD 520 / 鏈節加上增值稅和運費
台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : E4.32.05.063.0.ESDTWD 9,360
ESD energy chain series E4.32 | Openable along the inner and outer radii | Inner height: 32mm