ESD energy chain series 07 | Zip-open along the outer radius| Inner height: 10.3mm

07 zipper ESD energy chain
igus-icon-lupe
07.10.018.0.ESD technical drawing
igus-icon-lupe
07.10.018.0.ESD technical drawing
igus-icon-lupe
07.10.018.0.ESD technical drawing
igus-icon-lupe
來自4 1
07 zipper ESD energy chain
ESD energy chain series 07 | Zip-open along the outer radius| Inner height: 10.3mm
ESD energy chain series 07 | Zip-open along the outer radius| Inner height: 10.3mm
ESD energy chain series 07 | Zip-open along the outer radius| Inner height: 10.3mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
10.3 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
8 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
10 mm
彎曲半徑 [R]
彎曲半徑 [R]
18 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 5,350
TWD 107 / 鏈節加上增值稅和運費
實際出貨時間請洽易格斯

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 07.10.018.0.ESDTWD 5,350
ESD energy chain series 07 | Zip-open along the outer radius| Inner height: 10.3mm