ESD energy chain series 09 | Zip-open along the outer radius| Inner height: 15mm

09 zipper ESD energy chain
igus-icon-lupe
09.16.038.0.ESD technical drawing
igus-icon-lupe
09.16.038.0.ESD technical drawing
igus-icon-lupe
09.16.038.0.ESD technical drawing
igus-icon-lupe
來自4 1
09 zipper ESD energy chain
ESD energy chain series 09 | Zip-open along the outer radius| Inner height: 15mm
ESD energy chain series 09 | Zip-open along the outer radius| Inner height: 15mm
ESD energy chain series 09 | Zip-open along the outer radius| Inner height: 15mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
15 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
12.5 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
16 mm
彎曲半徑 [R]
彎曲半徑 [R]
38 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 5,550
TWD 111 / 鏈節加上增值稅和運費
實際出貨時間請洽易格斯

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 09.16.038.0.ESDTWD 5,550
ESD energy chain series 09 | Zip-open along the outer radius| Inner height: 15mm