ESD energy chain series 1500 | Openable along the outer radius| Inner height: 21mm

1500.015.038.0.ESD product image
igus-icon-lupe
1500.015.038.0.ESD technical drawing
igus-icon-lupe
1500.015.038.0.ESD technical drawing
igus-icon-lupe
1500.015.038.0.ESD technical drawing
igus-icon-lupe
來自4 1
ESD energy chain series 1500 | Openable along the outer radius| Inner height: 21mm
ESD energy chain series 1500 | Openable along the outer radius| Inner height: 21mm
ESD energy chain series 1500 | Openable along the outer radius| Inner height: 21mm
ESD energy chain series 1500 | Openable along the outer radius| Inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
21 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
18 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
15 mm
彎曲半徑 [R]
彎曲半徑 [R]
38 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 3,968
TWD 128 / 鏈節加上增值稅和運費
台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 1500.015.038.0.ESDTWD 3,968
ESD energy chain series 1500 | Openable along the outer radius| Inner height: 21mm