ESD energy chain series 2700 | Openable along the outer radius| Inner height: 35mm

2700.05.063.0.ESD product image
igus-icon-lupe
2700.05.063.0.ESD technical drawing
igus-icon-lupe
2700.05.063.0.ESD technical drawing
igus-icon-lupe
2700.05.063.0.ESD technical drawing
igus-icon-lupe
來自4 1
ESD energy chain series 2700 | Openable along the outer radius| Inner height: 35mm
ESD energy chain series 2700 | Openable along the outer radius| Inner height: 35mm
ESD energy chain series 2700 | Openable along the outer radius| Inner height: 35mm
ESD energy chain series 2700 | Openable along the outer radius| Inner height: 35mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
35 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
32 mm
開放原則
開放原則
可沿外半徑打開
內寬 [Bi]
內寬 [Bi]
50 mm
彎曲半徑 [R]
彎曲半徑 [R]
63 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 7,200
TWD 400 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 2700.05.063.0.ESDTWD 7,200
ESD energy chain series 2700 | Openable along the outer radius| Inner height: 35mm