ESD energy chain series 14240 | Crossbars every link: openable along the inner and outer radii | Inner height: 62mm

<p>Series 14240 ESD</p>
igus-icon-lupe
14240.05.150.0.ESD technical drawing
igus-icon-lupe
14240.05.150.0.ESD technical drawing
igus-icon-lupe
14240.05.150.0.ESD technical drawing
igus-icon-lupe
來自4 1
<p>Series 14240 ESD</p>
ESD energy chain series 14240 | Crossbars every link: openable along the inner and outer radii | Inner height: 62mm
ESD energy chain series 14240 | Crossbars every link: openable along the inner and outer radii | Inner height: 62mm
ESD energy chain series 14240 | Crossbars every link: openable along the inner and outer radii | Inner height: 62mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
62 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
56 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
50 mm
彎曲半徑 [R]
彎曲半徑 [R]
150 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 12,100
TWD 1,100 / 鏈節加上增值稅和運費
台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : 14240.05.150.0.ESDTWD 12,100
ESD energy chain series 14240 | Crossbars every link: openable along the inner and outer radii | Inner height: 62mm