Energy chain series E61.29 | Openable from both sides along the inner and outer radii | Inner height: 29mm

<p>Energy chain series E61.29<br></p>
igus-icon-lupe
E61.29.030.055.0 technical drawing
igus-icon-lupe
E61.29.030.055.0 technical drawing
igus-icon-lupe
E61.29.030.055.0 technical drawing
igus-icon-lupe
來自4 1
<p>Energy chain series E61.29<br></p>
Energy chain series E61.29 | Openable from both sides along the inner and outer radii | Inner height: 29mm
Energy chain series E61.29 | Openable from both sides along the inner and outer radii | Inner height: 29mm
Energy chain series E61.29 | Openable from both sides along the inner and outer radii | Inner height: 29mm
igus-icon-arrow-left
igus-icon-arrow-right
內部高度 [Hi]
內部高度 [Hi]
29 mm
最大限度電線電纜直徑
最大限度電線電纜直徑
25 mm
開放原則
開放原則
可沿內半徑和外半徑打開
內寬 [Bi]
內寬 [Bi]
30 mm
彎曲半徑 [R]
彎曲半徑 [R]
55 mm

文章結構:& 價格計算

固定點非行程中心點
mm
總價
TWD 4,048
TWD 88 / 鏈節加上增值稅和運費
可24-48小時內出貨(不含假日)

零件清單

(1)
能量傳輸保護拖鏈
產品料號 : E61.29.030.055.0TWD 4,048
Energy chain series E61.29 | Openable from both sides along the inner and outer radii | Inner height: 29mm