iglidur® E, flange bearing, mm - EFM

iglidur® E, flange bearing, mm - EFM
iglidur® E, flange bearing, mm - EFM drawing
來自2 1
iglidur® E, flange bearing, mm - EFM
iglidur® E, flange bearing, mm - EFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • 產品型號: EFM-0608-06
  • 材質: iglidur® E
  • 形狀: 選購法蘭軸承
  • 尺寸:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • 調整尺寸
  • 製造方法: 射出成型
  • 產品使用壽命:
材料特性:
  • Long service life with aluminum shafts
  • Good wear properties in linear and pivoting applications

iglidur® E is characterized by its long service life when combined with aluminum shafts. It offers particularly good wear properties, especially in linear and pivoting motion profiles. Typical application areas include the textile industry, packaging industry, printing industry, and automation technology.

Tolerances and Measuring System

The installation dimensions and tolerances of iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are crucial for the material. Plain bearings with low moisture absorption can be installed with small bearing clearance. Regarding wall thickness, the following applies: The thicker the bearings, the greater the bearing clearance required.

Assembly

iglidur® plain bearings are press-fit bushings. The inner diameter is only adjusted to the appropriate tolerance after they are pressed into the mounting bore. The press-in interference can be up to 2% of the inner diameter. This ensures a secure press fit of the bearings. Axial or radial displacement in the housing is thus reliably prevented.

不確定是否合適?

諮詢易格斯

我很樂意親自回答您的問題

蕭正原 Sean Hsiao
蕭正原 Sean Hsiao

igus-icon-phone+886 4 2358 1000 #108

諮詢及交付

親自
週一至週五:上午 7 點至晚上 8 點
*週六:上午 8 點至中午 12 點
線上
聊天服務
星期一至四:上午 8 時至下午 6 時
星期五:上午 8 時至下午 5 時
星期六:上午 8 時至下午 12 時
WhatsApp 服務
週一至週五:上午 8 點至下午 4 點