igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
來自3 1
- Specially modified polyamide 12
- PIS: medium (nominal width from 07 to 48)
- PIH: heavy (nominal width from 56 to 125)
- Self-extinguishing
- Free of halogens and cadmium
- Good mechanical properties, even at low temperatures
- Temperature range: -50°C to +95°C; short-term: +150°C
- Chemical resistance: Against fuels, mineral oils, greases, alkalis, acids, bases, etc.
igus-icon-lieferzeitI-PIST-07B
7
Fine profile T - tight bending radius