igus-icon-lupe
igus-icon-lupe
來自2 1
- 滑動元件材料: iglidur® J200
- 安裝類型: 螺紋凸台
- 安裝尺寸: 27
- 負載能力,靜態: 500 N
igus-icon-lieferzeitNW-12-27-80-LLYZ
80
YZ 方向
Discover the drylin® N guide carriage in installation size 27, equipped with a high-quality iglidur® J200 sliding element. This carriage offers an impressive load capacity of up to 500N and features a practical threaded pin mounting type. It is ideal for applications that require durability and reliability. Give your projects the necessary stability and efficiency with this first-class product.