- Up to 4 times more workspace for robots
- Stroke lengths up to 3,000mm
- Repeatability ±0.3mm
- Speed of up to 0.6m/s
- Kinematics can be controlled via Dobot CAP
- Suitable for Dobot robots: CR3, CR5, CR10 and CR16 as well as igus® robolink DC and DCi
變更語言 :
7th axis for Dobot robots
Our 7th axis is individual and versatile. It extends the
range of action of Dobot robots by 6,000mm (according to technical design)
and makes them much more flexible. The drylin® ZLW-20200 toothed belt
axis is ideal as a wide low-profile linear
axis. An adapter kit is available for this axis for direct connection with Dobot CAP.
The ZLW-20200 toothed belt axis can be delivered as a ready-to-connect
solution with the matching adapter kit. Alternatively, the adapter kit can be supplied
separately. The axis can be ordered with or without a control system. To control
the axis via Dobot CAP, the DLE-DOBT-EC-0001 control system is required.
Our 7th axis consists largely of our tribologically optimised
plastics and helps reduce costs significantly. This is combined with a long service life and freedom from maintenance.
Commissioning video
Watch the commissioning video here
Application examples
Typical applications of our 7th axes are pick & place applications,
welding applications and many more.
7th axis control system for an easy introduction to automation
The Dobot unit allows for simple and intuitive robot control
and programming, making it easy to get started with
automation. Direct switch cabinet integration with Dobot CAP
results in an easy and ready-to-connect solution. This allows the
7th axis to be moved in the Dobot CAP software within a very short time.
Currently, solutions are possible with the following Dobot robot kinematics:
Dobot CR3, CR5, CR10 and CR16. A master control system is not
necessary.
You can of course also use your own robot control system.
Alternatively, it is also possible to operate each axis individually with a control
system, for example with our igus® D1 dryve
motor control system. With this control system architecture, you need a motor control system and an
additional master control system per linear axis or motor to control the
coordination of the movement.
The motor control systems are not part of the product and can be ordered
from us as an option. igus® does not offer a master control system at the moment.
Optional accessories
Control system DLE-DOBT-EC-0001
If you are not sure whether this is the right robot for your application,
please don't hesitate to contact us for a demonstration.