igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
來自3 1
- Flush finish, almost invisible in the profile environment in automation cells
- Width of 79mm corresponds to an installation space gain of 15%
- Discreet appearance, reduced risk of collision included
- Tested service life: installation size 06, rail length 1,000mm, carriage length 150mm, load 75N, vertical alignment, parallel synchronous drive, speed 0.02m/s, acceleration 0.2m/s², result 21,071,115 double strokes (35,821km)
igus-icon-lieferzeitWWS-06-70-08-AL-AR