igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
來自3 1
- One set with two trough side parts including glide strips | Options: with or without glide bars, with rubber profile or with high-speed glide bars
- Lightweight and corrosion-free: lighter than steel, seawater-resistant and corrosion-free
- Optional: glide bars with rubber profile to minimise running noise
- Optional: high-speed glide bar, five times higher abrasion resistance
- Wear-reducing: glide strips protect from wear on the sides
- Conductivity according to DIN EN 61537 - standard
igus-icon-lieferzeit-dot975.30.SL
E4Q.82/H4Q.82/E4.80/H4.80/R4.80/15050/15150/R19850/15250/15350/E6.80
Without glide bars
236