Super aluminium support tray | For support of the lower run in unsupported applications | Trough height: 35mm

9AT.35.SL product image
igus-icon-lupe
9AT.35.SL technical drawing
igus-icon-lupe
play icon9AT.35.SL video
igus-icon-lupe
來自3 1
9AT.35.SL product image
9AT.35.SL technical drawing
9AT.35.SL video
  • Corrosion-resistant, seawater-resistant aluminium profile
  • Wear-reducing glide strips integrated as standard
  • Quiet movement of the energy chain due to optional silencer profile
  • Simple assembly on flexible width C-profiles with basic clamps
  • Easy connection of the energy chain to the aluminium support tray using plastic fixed end modules
  • Conductivity according to DIN EN 61537 - standard
igus-icon-lieferzeit9AT.35.SL
Without glide bars