Cable entry separators for EC.B

標準
IS.EC.B.S.R.E4.42 product image
igus-icon-lupe
  • Is used in conjunction with the sensor unit IS.EC.B.SU.04.BETA (from 35 metres chain length).
  • Serves to safely guide the sensor cable into the e-chain®.
  • Installation in the 6th chain link (from the moving end).
igus-icon-lieferzeitIS.EC.B.S.R.E4.42
E4.42 | H4.42 | 3838C | 3838CR | P4.42