igus-icon-lupe
igus-icon-lupe
來自2 1
- High-quality formulated polyamide
- Self-extinguishing and free of halogens, phosphorus and cadmium
- Excellent resistance to impacts
- Temperature range: -40°C to +105°C; up to +160°C in the short term
- Scope of delivery IP66(VND): fitting with pre-assembled universal security locks (AFN2)
- IP68(VNV): fitting with oval locks (OVN2), tube and thread seal (NVN3, SVN4)
- M = metric threads
- P = armoured thread PG
- Colour: grey
igus-icon-lieferzeitI-SVND-P11MGT-11
PG11
7
PG
IP66