Speedtec connector, series B, M23 coupling with central attachment, incl. contacts

MAT01723490 product image
igus-icon-lupe
MAT01723490 product image
igus-icon-lupe
MAT01723490 technical drawing
igus-icon-lupe
MAT01723490 technical drawing
igus-icon-lupe
來自4 1
Speedtec connector, series B, M23 coupling with central attachment, incl. contacts
Speedtec connector, series B, M23 coupling with central attachment, incl. contacts
Speedtec connector, series B, M23 coupling with central attachment, incl. contacts
Speedtec connector, series B, M23 coupling with central attachment, incl. contacts
igus-icon-arrow-left
igus-icon-arrow-right
  • 材質: 鑄鋅件/銅,鍍鎳
  • 粘汙度: 3
  • 防護等級: IP 66/67 [插接後]
  • 電壓超載等級: III
  • 溫度範圍: -20 °C 至 +130 °C
  • 聯管螺母/螺帽: 銅,鍍鎳
  • 壓圈材料: 銅,鍍鎳
  • 接觸部分: 銅,鍍金
  • 密封: FPM/HNBR
  • 絕緣體: PA 6.6/PBT, UL 94/V0
  • 接觸類型: 壓接銷
  • SpeedTec
igus-icon-lieferzeitMAT01723490
E型6極

諮詢

我很樂意解答您的疑問

出貨及諮詢