drygear® Apiro gearbox with manual clamping and position indicator

RL-A10.0230 product image
igus-icon-lupe
RL-A10.0230 technical drawing
igus-icon-lupe
來自2 1
RL-A10.0230 product image
RL-A10.0230 technical drawing

Apiro® worm gear with manual clamping and position indicator for manual adjustments and fastenings.

Product information

  • Available gear ratios: 4:1, 8:1, 32:1, 64:1
  • Output torque: 2.5Nm
  • Output: Hollow shaft for Apiro multifunctional profile
  • Drive: Handwheel
  • Accessories can be swiveled in four positions:0°, 90°, 180°, 270°


Optionally available: Further gear ratios

igus-icon-lieferzeitRL-A10.0230
4:1