- Directly supplied or retrofittable
- Travel range of linear carriage can be set
- Rail NSV-01-27, NSVZ-27 installed, vertical installation position. NSVZ min. holding force 200N
變更語言 :
The NSVZ rail stop element can be variably positioned and fixed at any point on the rail. The end cap element NSVK not only secures the carriage but also offers an elegant rail closure incl. edge covering.
Tech up:
NSKV-27: elegant covering of the rail edges
Securing the carriages in the rail profile NSV
NSVZ-01-27-AL: variable end cap for NSV prism rails
Travel range of linear carriage can be set
Cost down:
Securing the linear carriages in the rail
'Off the shelf' solution
Suitable for prism rail NSV-01-27 in silver or black anodised
Directly supplied or retrofittable
Proof:
Tested in the igus® laboratory:
Rail NSV-01-27, NSVA-27 installed, vertical installation position. NSVA min. holding force 100N
Rail NSV-01-27, NSVZ-27 installed, vertical installation position. NSVZ min. holding force 200N
Sustainability:
100% elimination of external lubricants
igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes