igus-icon-lupe
igus-icon-lupe
來自2 1
- 可用於所有drylin® W單顆軸承和直線滑塊
- 與預裝的drylin® W線性滑軌系列WJ200UM-01-Pxx結合使用,始終安靜運行
- 使用WJ200UME-01軸承滑塊可單獨調節軸承間隙
igus-icon-lieferzeitWS-06-CA
06
標準鑽孔模式
The drylin W-Econ single rail WS-CA is suitable for all drylin W single bearing housings. Due to the combination with the pre-loaded drylin W linear bearing series WJ200UM-01-Pxx, it is rattle-free for life. In addition, the drylin W-Econ single rail has an individual bearing clearance adjustment due to the use of the WJ200UME-01 bearing housing.