igus-icon-lupe
igus-icon-lupe
來自2 1
- 封閉式陽極化鋁軸承座
- 最大力矩高達 5 Nm
- 由 iglidur® J 製成的抗扭轉滑動元件
igus-icon-lieferzeitQJFM-02-20
20
The drylin Q linear plain bearing with square flange is a closed housing made from anodised aluminium, which is suitable for applied moments of up to 5Nm. It features torque-resistant sliding elements made of the material iglidur J, which ensure high stability and low friction. In addition, the drylin Q linear plain bearing is particularly lightweight and corrosion-free, which makes it ideal for use in various industrial environments.