igus-icon-lupe
igus-icon-lupe
來自2 1
- 材質: iglidur® J350
- 螺紋方向: 右旋螺紋
- 螺紋類型: dryspin® 大螺距螺纹
- 設計: 標準型
- 帶法蘭的圓柱形螺桿螺母
- 帶扳手面
igus-icon-lieferzeitDST-J350FRM-131315DS4X2.4
13
15
25
DS4X2.4
Lead screw nut made of iglidur J350 - high-temperature material for temperatures up to +150°C
Our lead screw nut made of the high-performance polymer iglidur J350 enables the application at permanently medium to high ambient temperatures. The long-term application temperature ideally should be between +60 and +150°C in order to obtain the maximum performance out of the material.
Other benefits: