igus-icon-lupe
igus-icon-lupe
來自2 1
- 材質: iglidur® J
- 螺紋方向: 左旋螺紋
- 螺紋類型: dryspin® 大螺距螺纹
- 設計: 標準型
- 帶法蘭的圓柱形螺桿螺母
igus-icon-lieferzeitDST-JFLM-2525DS10X2
25
25
42
DS10X2
Lead screw nut made of iglidur J - High efficiency at all speeds
Our lead screw nut made of the high-performance polymer iglidur J is the all-rounder. The material can be used at almost all speeds and is characterised by a high degree of efficiency. Other benefits:
► Low coefficient of friction - low wear rates
► Application range up to +90°C upper long-term application temperature
► Permissible permanent surface pressure in the threads 0 - 4.0MPa