igus-icon-lupe
igus-icon-lupe
來自2 1
- 材質: iglidur® J
- 螺紋方向: 右旋螺紋
- 螺紋類型: dryspin® 大螺距螺纹
- 設計: 標準型
- 帶法蘭的圓柱形螺桿螺母
igus-icon-lieferzeitDST-JFRM-0913DS3.5X1
9
13
18
DS3,5X1
Lead screw nut made of iglidur J- High efficiency at all speeds
Our lead screw nut made of the high-performance polymer iglidur J is the all-rounder. The material can be used at almost all speeds and is characterised by a high degree of efficiency. Other advantages include: