- 04 系列的 drylin® T 微型導向滑塊
- 堅固型
- 易於安裝
- 固定滑動片
- 預設軸承間隙
- 可配置為 y 或 z 軸向的浮動滑塊型號
- 材料:壓鑄鋅外殼,iglidur® J 滑動元件
變更語言 :
The drylin T TW-04 miniature guide carriage is characterised by its robust design, which ensures a high load capacity and a long service life. The simple installation allows for quick integration into different applications. The captive sliding elements guarantee safe operation, even in environments with vibrations or shocks. The pre-set bearing clearance permits precise and low-friction movement of the carriage on the guide rails. The TW-04 can also be configured as a floating bearing version, which offers additional flexibility in the design and adaptation of the movement in the y- and z-directions. With its compact design, the drylin® T TW-04 miniature guide carriage is ideal for applications with limited installation space that require reliable and precise guidance.