Cable reel e-spool flex without slip ring | with housing | extension length 5 - 15m

SPF.250.08.01.H product image
igus-icon-lupe
  • No slip ring: No contact wear due to corrosion, contamination or adhesion
  • Service life of up to 10,000 cycles
  • Universally installable
  • Cable easily replaceable In different
  • Variants available: with hand crank (H), retaining spring (SP or SB), inlet brake (SB)

Note: Please consider VDE 0298 Part 5 (current carrying capacity and conversion factors for wound cables) when selecting your cables and using e-spool flex
igus-icon-lieferzeitSPF.250.08.01.H
15000
H = hand (with hand crank)

諮詢

我很樂意解答您的疑問

出貨及諮詢