iglidur® IC-05PF, steel plates with coating, PTFE-free

新品
IC-05PF-SM-1200-800-0.5 product image
igus-icon-lupe
  • PFAS-tested, contains no PTFE
  • Lasts up to 4 times longer than IC-01 in the linear short stroke
  • Food-safe according to FDA and EU10/2011
  • Eliminates the need for additional lubrication thanks to incorporated solid lubricants
  • Increases the service life of your application 480 h salt spray test according to DIN EN ISO 9227
igus-icon-lieferzeitIC-05PF-SM-1200-800-0.5
1.200 - 800 mm
0.5

諮詢

我很樂意解答您的疑問

出貨及諮詢