igus-icon-lupe
- Special formulated polyamide, self-extinguishing, free of halogens, phosphorus and cadmium
- Very good resistance to impacts
- Temperature range: -30°C to +100°C; short-term +130°C
igus-icon-lieferzeitI-BLN-M16
M16X1,5
公制螺紋;最高相容性標準
These split counter nuts, in conjunction with the TN screw connections, are excellent for smooth re-installation or repair in machine and plant construction. In addition, this product is becoming increasingly important in automotive construction and in building installation technology.