igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
來自3 1
- Specially cold-impact-modified polyamide 6/6.6
- Self-extinguishing and free of halogens and cadmium
- Good impact resistance even at low temperatures
- Temperature range: from -40°C to +105°C; short-term: +150°C
- Chemical resistance: against fuels, mineral oils, greases, alkalis, weak acids and bases, etc.
igus-icon-lieferzeitI-CYLT-07B
7
Fine profile T - tight bending radius