新品
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
來自7 1
igus-icon-arrow-left
igus-icon-arrow-right
- Robust and resistant under static load, smooth-running in the dynamic state
- No external lubrication
- Tested service life: series 01 roller bearings, installation size 16, horizontal mounting position, rail length 1,500mm, rail spacing 500mm, four bearings with a 200mm spacing in between, weight 250N, result 76,923 double strokes at 20°C
- Dry operation, clean and hygienic
igus-icon-lieferzeitWJRM-71-16-AL
16