請選擇您的送貨地點

國家/地區頁面的選擇會影響各種因素,例如價格、配送方式和產品可用性。
聯絡窗口
台灣易格斯有限公司

igus® Taiwan Company Ltd.

40850 台中市南屯區工業區24路35號5樓

+886 4 2358 1000
+886 4 2358 1100
TW(ZH)

Rebel Environment

產品數量: 14

ReBeL Skin protective cover

Product information
Custom-fit protective covers for the igus ReBeL with protection against various influences such as:
  • Dirt
  • Dust
  • Splashing water
  • Food contamination
  • Static charge
  • Flammability
  • Fire/ embers

Custom-fit case for the
ReBeL Cobot 4 DOF and
ReBeL Cobot 6 DOF
 
10,265 TWD/件 以上
8 件物品, 準備發貨:
1 台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。
至產品頁面

Cable carrier for ReBeL Cobot

Product information
  • Easy and quick assembly and disassembly 
  • Fixation of the igus Cobots clamps via velcro tape
  • Complete silicon free which allows the use in the automotive industry
  • The e-chain is the TRE30.050.0B
15,288 TWD/件 以上
1 件物品, 準備發貨:
1 台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。
至產品頁面

ReBeL gripper set - CobotPump

Product information
Complete set for connecting and integrating the CobotPump on the igus ReBeL.
  • Simple and quick commissioning
  • Small dimensions and low weight
  • Ideal for “pick & place” applications, for example

Included is:
  • CobotPump with ReBeL connection cable
  • 2 different suckers
  • Adapter plate including screws
64,733 TWD/件 以上
1 件物品, 準備發貨:
1 台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。
至產品頁面

ReBeL gripper set - SCHUNK EGP

Product information
Ready-to-connect gripper sets for the igus ReBeL with various gripper options.

Included is:
  • Gripper
  • Adapter plate + screws
  • Connection cable for ReBeL DIO on the 4th axis
56,057 TWD/件 以上
13 件物品, 準備發貨:
2 台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。
至產品頁面

ReBeL gripper set - Zimmer GEP2006IO

Product information
Gripper set for the ReBeL with a self-locking mechanism.

Included is:
  • Gripper
  • Adapter plate + screws
  • Connection cable for ReBeL DIO on the 4th axis
73,156 TWD/件 以上
至產品頁面

ReBeL finger gripper

Product Information
  • Compatible with all igus ReBeL models
  • 4-finger gripper in hand design
  • Motion plastics for low weight
101,200 TWD/件 以上
1 件物品, 準備發貨:
1 台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。
至產品頁面

ReBeL connection cable

Product infomration
  • Connection cable suitable for the igus ReBeL
  • Control different grippers easily and flexibly via DIOs
  • Connection to the 4th axis of the ReBeL
4,471 TWD/件 以上
5 件物品, 準備發貨:
3 台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。
至產品頁面

ReBeL cobot workstation

Product information
  • Modular
  • Cost-effective
  • Integrated easily and quickly
  • Cable gland
281,277 TWD/件 以上
至產品頁面

ReBeL Base

Product information
Set consisting of
  • adapter plate
  • 2 quick release skewers
  • prefabricated drilling template
  • Height: 183 mm
  • Width: 300 mm
3,671 TWD/件 以上
1 件物品, 準備發貨:
1 台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。
至產品頁面

ReBeL adapter ISO-50

Product information
  • Custom-fit adapter for the ReBeL
  • Made from anodized aluminum
  • Compatible with all ReBeL models
  • According to DIN ISO 9409-1-50-4-M6
請洽易格斯
至產品頁面

Robotic starter set

Package entails
  • ReBeL Cobot with 6 axes
  • ReBeL Base for mounting
  • CobotPump
  • ReBeL gripper
  • Camera
  • 1-hour remote commissioning
465,324 TWD/件 以上
至產品頁面

ReBeL Gripper

Product information
  • Gripper in lightweight design, therefore ideal for ReBeL
  • Control via DIO
  • Opening rate: 105 mm
  • Connection via ReBeL's 4th axis ToolDIOs
請洽易格斯
1 件物品, 準備發貨:
1 台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。
至產品頁面

Cobot worktable

Product information
  • Shape: L-shaped
  • Weight: 80 kg
  • Overall dimensions: 2105x 1725x 750mm
  • Working area: 1725x 880mm
  • Programming area: 1200x 700mm
請洽易格斯
至產品頁面

AI Vision Set

Product information
  • 4 k resolution (3840 x 2160)
  • 10x manual zoom
  • Vision app
  • Focal length 5-55 mm
  • Max. aperture f2
  • USB 2.0 connection
請洽易格斯
1 件物品, 準備發貨:
1 台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。
至產品頁面

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG