請選擇您的送貨地點

國家/地區頁面的選擇會影響各種因素,例如價格、配送方式和產品可用性。
聯絡窗口
台灣易格斯有限公司

igus® Taiwan Company Ltd.

40850 台中市南屯區工業區24路35號5樓

+886 4 2358 1000
+886 4 2358 1100
TW(ZH)

robolink® 模組化機械手臂零組件系統

robolink® 模組化機器人系統使您可以快速輕鬆地自動執行手動工作流程。 提供各種長度和尺寸的關節臂。 所使用的免潤滑關節數量從兩個到六個不等,機器人可根據需要配備各種工具(例如夾具、吸盤、相機等)。robolink® 機器人組件的特點是模組化。 作為模組化系統,機械臂可根據需要進行配置,因此很經濟實惠,還可以獲得即用型完整系統。  
 

產品數量: 226

robolink® RL-DP——完整模組,5 個自由度,可整合控制系統

  • 負載可達 30N
  • 循環時間 > 7 秒
  • 臂展可达790毫米
  • 可選 4 DOF 或 5 DOF
  • 提供免費軟體 iRC軟體 
  • 機器人標準顏色:黑色,也可客製其他顏色
請洽易格斯
至產品頁面

drylin E 室內滑台 直線機器人 | 工作空間500 x 500 x 100mm

  • 用於高達 2.5 [kg]的負載
  • 精確度要求達約 .8 mm
  • 速度高達 0.5 [m/s]
146,266 TWD/件 以上
4 件物品, 準備發貨:
台灣備有常備庫存,若訂購數量少於常備庫存,可24-48小時內出貨(不含假日),確切交期在下單後,訂單部門將予以回覆。
至產品頁面

並聯式機械手臂 drylin Delta 機器人 | 工作空間360mm

  • 用於高達 5.0 [kg]的負載
  • 精確度要求達約 0.5 mm
  • 速度高達 3.0 [m/s]
211,248 TWD/件 以上
10 件物品, 準備發貨:
3 台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。
至產品頁面

SCARA robot 4 DOF with cladding | size M | 560 mm working space

Product information
  • Payload: 2 kg
  • Range: 560 mm
  • Reach along the Z-axis: 500 mm
  • Degrees of freedom: 4
  • Speed: 20 picks/minute
  • Minimum service life: 2.5 million cycles
  • IP Protection Class IP45, splash-proof

Optionally available
306,818 TWD/件 以上
至產品頁面

D1 assembly kit for 2-axis kinematics

Product information
  • Set of 2x igus® D1 dryve, proximity switches incl. bracket, connection cables with straight connector in 10m length
 
  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen gateway) for connection to master control systems, e.g. Siemens or Beckhoff

    TEST BEFORE INVEST - Try out the motor control system with online simulation D1 dryve控制器 before you buy 
87,919 TWD/件 以上
至產品頁面

2-axis delta robot | Workspace 400 mm

Product information
  • Up to 60 picks/min.
  • Load capacity 5 kg 
  • For precision requirements of +/- 0.5 mm
  • At speeds up to max. 2.0 m/s
  • Max. acceleration: 30 m/s²

Optionally available
186,211 TWD/件 以上
至產品頁面

Robot cell for all igus robots - Size: Medium

Product information
  • Suitable for igus® jointed arm, SCARA, Delta and gantry robots
  • Dimensions: 1,000 x 880 x 2,030 mm
  • Robot frame made of aluminium profiles
  • One module, 50 robot types and an infinite number of possible applications
  • With emergency stop, start and stop display and CE documentation
  • Robot and control cabinet are installed by igus
  • Energy chains not included in the price
350,889 TWD/件 以上
至產品頁面

igus Robot Control (iRC) software for gantries & delta robots

Product information
  • Diverse automation tasks with simple programming software
  • For gantries and delta robots
  • Easy software installation for Windows 10
  • Use with a PC or tablet
  • Seven digital inputs/outputs, CRI interface, ModbusTCP/IP for connection to master control systems, e.g. Siemens or Beckhoff
  • 10m cable length

You can find all relevant documents in the downloads below.

TEST BEFORE INVEST - Test the robot control system before you buy it with the igus® Robot Control software 
185,165 TWD/件 以上
至產品頁面

Robot cable set for 2-axis kinematics

Product information
Set consisting of:
  • 2x motor cable, straight plug
  • 2x encoder cable, straight plug
  • 2x iniators NC (normally closed) PNP
  • 2x iniators, straight connector

For single axes, line, area & 2-axis delta robots
Suitable for igus Robot Control and Dryve D1
17,547 TWD/件 以上
3 件物品, 準備發貨:
2 台灣無現貨,德國有現貨,可在交期20個工作日,如有提前到貨會盡快安排出貨。
至產品頁面

igus Robot Control Handheld

Product information
  • Handheld enables the robot to be commissioned and moved
  • Suitable for the igus Robot Control
  • Convenient operation for left and right-handers
  • User-friendly operation via touch display
71,310 TWD/件 以上
1 件物品, 準備發貨:
1 台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。
至產品頁面

ReBeL cobot 6 DOF

Product information
  • Number of axes: 6
  • Load capacity (max.): 2 kg 
  • Repeatability: ±1mm
  • Reach: max. 664 mm 
  • Nominal reach: 400 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 8.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play
273,350 TWD/件 以上
1 件物品, 準備發貨:
1 台灣無現貨,德國有現貨,通常可在20個工作日內出貨,如有提前到貨會盡快安排出貨。
至產品頁面

Apiro room gantry

Product information
  • Payload up to 1.5 kg
  • Working area up to 625 x 625 x 625 mm 
  • Degrees of freedom: 3
  • Speed: up to 0.1 m/s
  • Repeat accuracy ± 0.5 mm
  • Min. service life: 500 thousand cycles
  • Lighter than conventional igus gantry robots
Optionally available
  • Other sizes on request
  • Energy chains (not included in the scope of delivery)
請洽易格斯
至產品頁面
新品!

iggy Rob: humanoid robot

Product information
  • Humanoid robot
  • Weight 101 kg
  • Maximum component weight 1.5 kg
  • AMR base: ReBeLMove Pro 2
  • Arms: 2 x ReBeL-6DOF-03
  • 1x suction gripper with CobotPump, 1x ReBeL gripper
請洽易格斯
至產品頁面

robolink® RL-DP——完整模組 4 個自由度,可整合控制系統

  • 負載可達 30N
  • 循環時間 > 7 秒
  • 臂展可达790毫米
  • 可選 4 DOF 或 5 DOF
  • 提供免費軟體  iRC軟體 
  • 機器人標準顏色:黑色,也可客製其他顏色
請洽易格斯
至產品頁面

drylin E 免上油滑台/直線機器人 | 工作空間500 x 100mm

  • 用於高達 2.5 [kg]的負載
  • 精確度要求達約 .2 mm
  • 速度高達 0.5 [m/s]
76,954 TWD/件 以上
4 件物品, 準備發貨:
台灣備有常備庫存,若訂購數量少於常備庫存,可24-48小時內出貨(不含假日),確切交期在下單後,訂單部門將予以回覆。
至產品頁面

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG