EC / BLDC motors

Brushless DC motors, so-called EC/BLDC motors, do not have carbon brushes and in principle work like three-phase synchronous motors. This is achieved by means of an electrical circuit (Hall) which actuates the coils one after the other. As a result, the EC motor has a long service life and is maintenance-free. In general, these motors can be used for dynamic and higher speeds with constant torque. The EC/BLDC motors are used, among other things, in packaging and inspection technology, such as sensor and camera movements - also in the food, outdoor and spray water sectors.

產品數量: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

諮詢易格斯

我很樂意親自回答您的問題

陳浩瑋 Rick Chen
陳浩瑋 Rick Chen

igus-icon-phone+886 4 2358 1000 #127

諮詢及交付

親自
週一至週五:上午 7 點至晚上 8 點
*週六:上午 8 點至中午 12 點
線上
聊天服務
星期一至四:上午 8 時至下午 6 時
星期五:上午 8 時至下午 5 時
星期六:上午 8 時至下午 12 時
WhatsApp 服務
週一至週五:上午 8 點至下午 4 點