Direct-current motors

The DC motors are suitable for simple linear movements without complex external power electronics. They are quiet, effective and compact. Due to their particularly space-saving design, they are no longer dependent on the motor flange and coupling. The fact that DC motors can be operated via a power supply unit, battery or motor control system speaks in their favour. They are also temperature-resistant between -10 and +60°C.

產品數量: 0
什麼都沒找到?igus® LiveChat 將立即為您提供協助!或者 給我們發訊息!

諮詢易格斯

我很樂意親自回答您的問題

陳浩瑋 Rick Chen
陳浩瑋 Rick Chen

igus-icon-phone+886 4 2358 1000 #127

諮詢及交付

親自
週一至週五:上午 7 點至晚上 8 點
*週六:上午 8 點至中午 12 點
線上
聊天服務
星期一至四:上午 8 時至下午 6 時
星期五:上午 8 時至下午 5 時
星期六:上午 8 時至下午 12 時
WhatsApp 服務
週一至週五:上午 8 點至下午 4 點