Accessories

Motors rarely come alone, which is why igus offers a wide range of accessories for motor-driven linear units. It includes cost-effective proximity switches with the appropriate adapter kits for igus linear units and these are also compatible with other manufacturers. To make the axes even more flexible, there are spacers, mounting brackets, motor flanges and couplings in the drylin E portfolio. Braking resistors are also offered to protect motor control systems when braking at high speeds.

產品數量: 0
什麼都沒找到?igus® LiveChat 將立即為您提供協助!或者 給我們發訊息!

諮詢易格斯

我很樂意親自回答您的問題

陳浩瑋 Rick Chen
陳浩瑋 Rick Chen

igus-icon-phone+886 4 2358 1000 #127

諮詢及交付

親自
週一至週五:上午 7 點至晚上 8 點
*週六:上午 8 點至中午 12 點
線上
聊天服務
星期一至四:上午 8 時至下午 6 時
星期五:上午 8 時至下午 5 時
星期六:上午 8 時至下午 12 時
WhatsApp 服務
週一至週五:上午 8 點至下午 4 點