igus-icon-lupe
igus-icon-lupe
1/2
- Installation size: NEMA24/flange dimension 60mm
- Power class: 100W
- Resistance value: 3.3Ω
產品代碼
When
braking from high speeds, voltages are generated that can flow back. This can result in error messages in the output stages. To counteract this, igus® has external braking resistors in its product portfolio. These convert the induced voltage into heat. This allows the motor to be operated in the high speed range.