igus-icon-lupe
igus-icon-lupe
來自2 1
- 外圈齒形版本有四種標準可供選擇
- 模組1
- 完全免保養
- 易於安裝和更換耐磨片
- 適用於非常高的負載和高剛度
- 外殼和外驅動環由鋁製成
- 由 iglidur® J(標準)製成的可更換、免維護滑動元件
igus-icon-lieferzeitPRT-01-20-TO-AT10
20
齒型皮帶 規格 AT10
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubricant-free dry running. The design is not based on metallic rollers or balls, but on maintenance-free sliding elements made of the proven tribologically optimized iglidur® materials in combination with rings made of light anodized aluminum.
The sliding elements made of iglidur® J are our best all-rounders. They are characterized by a low coefficient of friction in dry running. Furthermore, this material has a low moisture absorption and convinces with a good chemical resistance.
The following illustration shows a PRT-01-100-TO-ST