igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
來自4 1
igus-icon-arrow-left
igus-icon-arrow-right
Stainless steel holder for control units
igus-icon-lieferzeitETY-CON-0005
方塊
DLE-CU-1 / DLE-CU-2 / DLE-CU-3 / DLE-CU-4 / DLE-CU-5 / DLE-CU-6
Stainless steel holder for control units
Motorised movements can be selected, started and stopped using the five control units matching the D1 motor control system. The matching stainless-steel bracket can be attached to all standard aluminium structural profiles.
![]()
Tech up:
Cost down:
Proof:
Sustainability:
Example view of the part ETY-CON-0005: