- Compliant with EU regulation 10/2011 EC, FDA-compliant
- Temperature-resistant from -100°C to +250°C
- High chemical resistance
- Good wear resistance under water
- Resistant to edge pressure
- Resistant to shocks and impacts
變更語言 :
iglidur® A500 bar stock | The endurance runner at higher temperatures in the food sector
The iglidur® A500 bar stock is approved for direct contact with food. It has an exceptionally good chemical resistance, making them suitable for the most demanding applications in food-processing machinery. Although iglidur® A500 is a very soft material, it also has excellent compressive strength, even at high temperatures.
Note: Our bar stock is manufactured with excess dimensions.
Typical applications
You can find plenty of additional application areas in our industry solutions.
Get the price, delivery time and service life for your customised components in just three minutes
Order CNC special parts quickly and easily online. Supported by helpful functions such as multi-part upload, feasibility analysis, service life calculator, tolerance check and express option, you will receive all the relevant information you need to order your special part in just a few minutes.Try it out now