igubal® spring-loaded fixing clipigubal® products can be found quickly in the event of misuse or a system crash thanks to detectable materials. Even the smallest fragments can be found with standard metal-detecting techniques.
Spring-loaded fixing clip of RN246, detectable.
- Insensitive to dust and dirt
- No maintenance or lubrication necessary
- Vibration-dampening
- Lightweight
Typical applications- Food industry
- Packaging
- Heavy duty
- Automotive industry
- Disposal technology
- Automation
Further areas of application can be found at our
- When particles should be detectable
- If you need maintenance-free material
- When dimensional series E and K components should be fitted
- If high compressive strength is required
When not to use it?- If temperatures are higher than +80°C
- When diameters above 16mm are required
- If rotation speeds of more than 0.5m/s are to be achieved
|