- 尺寸系列 E 符合 DIN ISO 12240 標準
- 軸承材質:iglidur® J
- 耐腐蝕、不生鏽、低吸濕性
- 射出成型製成確保經濟實惠
變更語言 :
igubal JEM SP – the versatile endurance runner
The JEM-SP spherical insert bearing, produced using the injection moulding process, can be used in pillow block bearings and flange mounted bearings. It is made of the high-performance plastic iglidur J, which is characterised by particularly low wear, a long service life and low moisture absorption.
Thanks to the embedded solid lubricant, no additional lubrication is required, which makes operation in contaminated environments particularly advantageous. Our spherical insert bearings are easy to install and offer a cost-effective and lightweight alternative to a conventional metal ball bearing.
Housing compatibility
| bearing insert | Housing | Alternative to |
| JEM-17-17-SP | P203, F203, FL203 | UC203 |
| JEM-20-14-SP | PP204, PFL204 | SB204 |
| JEM-20-17-SP | P204, F204, FL204 | UC204 |
| JEM-25-15-SP | PP205, PFL205 | SB205 |
| JEM-25-17-SP | P205, F205, FL205 | UC205 |
| JEM-30-16-SP | PP206, PFL206 | SB206 |
| JEM-30-19-SP | P206, F206, FL206 | UC206 |
| JEM-35-17-SP | PP207, PFL207 | SB207 |
| JEM-35-20-SP | P207, F207, FL207 | UC207 |
| JEM-35-21-80-SP | P208, F208, FL208 | UC208 |
| JEM-40-18-SP | PP208, PFL208 | SB208 |
| JEM-45-22-SP | P209, F209, FL209 | UC209 |
| JEM-50-24-SP | P210, F210, FL210 | UC210 |
In our shop, you will also find flange mounted bearings and pillow block bearings with plastic housings, which have a positive effect on the total weight of your system.
As a PTFE-free alternative, we also offer our injection mould spherical insert bearings made from iglidur J3: J3EM-SP
igubal J spherical insert bearing

親自拜訪:
週一至週五 8:30 - 17:30
線上:
週一至週五 8:30 - 17:30
(可搜尋LINE官方ID-->@igustw)
Online:
24h
若無人在線,可留下您的問題跟聯絡資訊,我們會盡快與您聯繫。
您也可以直接發信到我們共用信箱tw-info@igus.net