igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
來自3 1
- ESD material tested with over 10 million cycles for highest requirements
- Energy chains for 3D movement that can be shortened or lengthened, made entirely of ESD material with mounting brackets with strain relief in ESD design and available from stock
- Standardised product using igumid ESD
- Proven over years of use in explosion-proof areas
- Classified as cleanroom-suitable when used in conjunction with the fibre rod which is only available for e-chain size 40
igus-icon-lieferzeit-dotTRC.40.058.0.ESD
58
標準版本
13