新品
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
來自3 1
- 使用triflex® R實現通用型機器人的安全電纜引導
- 使用螺栓夾輕鬆連接
- 可用於TRC、TRE、TRL:Ø30和Ø40mm
- 適用於PMA波紋管I-PIST-29B(可選)
igus-icon-lieferzeitTR.911.965.054.Z0.ESD
30
上臂
UR3
ESD conform
These metal clamps in combination with a triflex R Light mounting bracket can be attached on cobots from Universal Robots (UR). Depending on the size, the clamps fit on the UR3(e), UR5(e), UR10(e) and UR16.
This version comes with a Light mounting bracket without strain relief teeth.
Only the position on the cobot arm needs to be taken into account as the diameters of the upper and lower arms are not the same.