igus-icon-lupe
igus-icon-lupe
來自2 1
- 不銹鋼彎管,帶安裝架和模組固定器
- 可自由定位,並能快速輕鬆地匹配機器人的新程序序列(尺寸為40-60)
- 帶兩個安裝支架
- 帶三個安裝支架(尺寸70起)
igus-icon-lieferzeitTR.40.80
40
The universal assembly kit is used for simple applications (e.g. palletising) in combination with the open fibre-rod or a closed fibre-rod. The e-chain® is guided forwards through the fibre-rod module parallel to the robot arm in a self-supporting manner. The bending behaviour of the modules depends on the installation position: only the front area is intended for flexible movement.